- Superior performance: Up to 36,000 lumens and 166 lm/W
- Standard CCT (4000/5000K) and Lumen select for greater flexibility
- Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
- Multi-volt 120 thru 347V input, 0-10V dimming driver
- Add sensor using plug and play sensor-ready connection port
- Mono point installation – hook included
- Medium distribution IK08 rated lens
- UL wet location and IP65 listed
- NEMA 4X, and DLC qualified
- 5-year limited warranty
Metalux
EBP-RM40R
Specifications
Product Description
Brand Name | Metalux |
Family | UHBS Selectable High Bay |
Description | Emergency LED Driver for UHBS Selectable HIgh-Bay |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083259496 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 7.75 |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |