Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

UHBS Selectable High Bay

  • Superior performance: Up to 36,000 lumens and 166 lm/W
  • Standard CCT (4000/5000K) and Lumen select for greater flexibility
  • Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
  • Multi-volt 120 thru 347V input, 0-10V dimming driver
  • Add sensor using plug and play sensor-ready connection port
  • Mono point installation – hook included
  • Medium distribution IK08 rated lens
  • UL wet location and IP65 listed
  • NEMA 4X, and DLC qualified
  • 5-year limited warranty
UHBS Selectable High Bay

UHBS Selectable High Bay

Overview

The UHBS series is a round high bay luminaire with selectable CCT and lumen output, performance up to 36,000 lumen, 120-347V multi-volt with 0-10V dimming capability and motion sensor ready plug-in connection that allows for maximum design flexibility for any project. The traditional round form factor, compact size and universal mounting hook makes the UHBS easy to install and great for retrofits. A specially designed IK08 lens provides optimal distribution and reduces high angle glare. Available with multiple industrial accessories, the Metalux UHBS is an ideal solution for manufacturing, retail, warehouse and gymnasium applications.

Resources

Stock Catalog Number (18)

Want to purchase this product?

Interested in email updates?

Need more information?