- Wavestream optics for superior performance and architectural appeal
- 2' and 4' lenghts available with up to 6500 lumens per 4 foot versions
- Narrow 6" wide housing installs in continuous rows or individual unit
- Designed to install in standard grid as well as drywall surfaces
- UNV 0-10V 1% dimming standard driver with multiple control options
- Up to 151 lumens per watt delivering up to 60% energy savings
- CCT available in 3500K, 4000K and 5000K at 80 CRI
- Earthquake clips included with each fixture
Metalux
SkyRidge Single
Overview
The SkyRidge™ Single with WaveStream™ technology redefines ambient lighting by perfectly blending a refined modern styling with our breakthrough WaveStream LED technology to deliver exceptional performance and superior energy savings. SkyRidge Single’s advanced engineered LED system with advanced optical design delivers an unparalleled combination of optimal light uniformity for enhanced visual comfort. SkyRidge Single is compatible with all of today's popular ceiling systems and available in a variety of configurations for application versatility. Its perfect balance of form and function make it an ideal choice for commercial office spaces, schools, hospitals, retail and other indoor ambient applications.