- Durable gray polycarbonate housing with integrated metal gear tray
- High Impact Polycarbonate optical lens
- Available in 2ft and 4ft, with lumen packages up to 6,000 lumens
- Wet Location listed
- High-Performance efficacy up to 132 lm/W
- Rated for -20C to 30C ambient
Metalux
APVT LED
Overview
The APVT LED Series is compact Vaportite fixture ideal for wet location environments. The APVT incorporates a sealed and gasketed polycarbonate housing with a high impact polycarbonate diffuser. The APVT performance is ideal for interior and exterior applications including canopy, warehouse and light commercial environments.