Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24RDI-40-UNV-L840-CD1-U

  • Clean architectural appearance
  • Optimal performance and energy efficient
  • Over 60% energy savings when compared to fluorescent troffers
24RDI-40-UNV-L840-CD1-U

24RDI-40-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Ovation LED Series
Description 2'x4' Troffer LED Module, 4000 Lumen, 120-277V, 4000K, 0-10V Dimming driver

Product Details

Lamp Type LED
UPC 080083878895
Amperage Rating 0.143 A
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 39.6W
Product Weight 26.25
Case Quantity 1
Pallet Quantity 6
Country of Origin MX
ARRA No
Dimensional Data 2'x4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?