- Clean architectural appearance
- Optimal performance and energy efficient
- Over 60% energy savings when compared to fluorescent troffers
Metalux
24RDI-40-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Ovation LED Series |
Description | LED, 2'x4' Troffer, 4000 Lumens, 80 CRI, 3500K, UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
UPC | 080083878888 |
Amperage Rating | 0.143 A |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 39.6W |
Product Weight | 30.5 |
Case Quantity | 1 |
Pallet Quantity | 7 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |