- Available in 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Clean architectural appearance
- Optimal performance and energy efficient
- High performance efficacy up to 109 lumens per watt
- Over 60% energy savings when compared to fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K, and 5000K at 80CRI
- Standard 0-10V dimming driver with Step-dim and Fifth Light options
- 2x2: L90 at 60,000 hours 2x4: L89 at 60,000 hours with 5 year warranty
Metalux
Ovation LED Series
Overview
The Ovation LED Series is a complete family of recessed direct/indirect luminaires dedicated to the latest solid state lighting and driver technology for optimal performance and energy efficiency. All components are located above the ceiling plane for a clean architectural appearance in the finished space. Carefully balanced design elements combine to provide an efficient and exciting alternative to traditional general lighting. Ovation LED is an excellent choice for commercial office spaces, schools, hospitals, or retail merchandising areas.