- Recessed and Surface
- Fully luminous center panel
- Advanced optical control
- High performance efficacy
- Over 59% energy savings when compared to fluorescent troffers
Metalux
22RLN-LD5-35-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | RLN LED Series |
Description | 2x2 RLN Series, 3500 Lumen, Universal Voltage 120-277, LED, 4000K, 0-10V Driver (1%-100% Dimming), 1 Driver. |
Product Details
Lamp Type | LED |
UPC | 080083905560 |
Amperage Rating | 0.11A at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 30.57W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 56 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |