Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22RLN-LD5-35-UNV-L835-CD1-U

  • Recessed and Surface
  • Fully luminous center panel
  • Advanced optical control
  • High performance efficacy
  • Over 59% energy savings when compared to fluorescent troffers
22RLN-LD5-35-UNV-L835-CD1-U

22RLN-LD5-35-UNV-L835-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family RLN LED Series
Description 2x2 RLN Series, 3500 Lumen, Universal Voltage 120-277, LED, 3500K, 0-10V Driver (1%-100% Dimming), 1 Driver.

Product Details

Lamp Type LED
UPC 080083147090
Amperage Rating 0.11A at 277V
Color Temperature Max 3500K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 30.57W
Product Weight 12.5
Case Quantity 1
Pallet Quantity 56
Country of Origin MX
ARRA No
Dimensional Data 2'x2'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?