Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

RLN LED Series

  • Available in 1' x 4', 2' x 2' and 2' x 4' recessed & surface versions
  • Fully luminous center panel
  • Advanced optical control
  • High performance efficacy up to 139 lumens per watt
  • Over 59% energy savings when compared to fluorescent troffers
  • Three CCT options: 3000K, 3500K and 4000K at 80 or 90CRI
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Standard 0-10V dimming driver with Step-dim and Fifth Light options
  • 2x2: L94 at 60,000 hours 2x4: L93 at 60,000 hours with 5 year warranty
RLN LED Series

RLN LED Series

Overview

The RLN LED Series blends modern styling with an innovative optical design to deliver leading-edge performance and energy savings. This innovative, high quality luminaire is dedicated to the latest solid state lighting and driver technology. RLN's perfect balance of form and function and fully luminous center panel make it an ideal choice for commercial office spaces, schools, hospitals and retail merchandising areas.

Resources

Stock Catalog Number (6)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?