- Easy to install - wire and wire nuts included
- Superior optics ensure long life, smooth corner to corner illumination
Metalux
24FP6435C
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x4 LED recessed flat panel, 6091 Lumen, 3500K, 80 CRI |
Product Details
Lamp Type | LED |
UPC | 080083833702 |
Amperage Rating | 0.22A at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 60.3W |
Product Weight | 8.5 |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |