- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Metalux
24FP4735C
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x4 LED recessed flat panel, 4700 Lumen, 3500K, 80 CRI, 0-10V continuous dimming driver. |
Product Details
Lamp Type | LED |
UPC | 080083833641 |
Amperage Rating | .15 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 40 W |
Product Weight | 8.5 |
Case Quantity | 1 |
Pallet Quantity | 21 |
Country of Origin | US |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |