- Ultra thin less than 2" height fits shallow plenums with room to spare
- Models from less than 20W and High Lumen models up to 7000 lumens
- HE models at 136 lumens per watt deliver up to 60% energy savings
- Stock CCT in 80 CRI @ 3000K, 3500K, 4000K, 5000K and 90 CRI 3000K
- Easy to install - wire and wire nuts included
- Superior optics ensure long life, smooth corner to corner illumination
- UNV 0-10V dimming standard driver with EM options
- IP5X and CCEA rated version available
- Pre-Installed Flex version available
Metalux
24FP3140C
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x4 LED recessed flat panel, 4000K, 80 CRI, 3608 Lumens, 29.4W, UNV 120 - 277V |
Product Details
Lamp Type | LED |
UPC | 080083858903 |
Amperage Rating | 0.25A/0.11A |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 29.4W |
Product Weight | 8.5 |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |