- Ultra thin less than 2" height fits shallow plenums with room to spare
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x4 LED recessed flat panel, 3500K, 80 CRI, 3553 Lumens, 29.3W, UNV 120 - 277V |
Product Details
Lamp Type | LED |
UPC | 080083858880 |
Amperage Rating | 0.25A/0.11A |
Color Temperature Max | 3500K |
Mounting | Surface/Suspended |
Voltage Rating | 120-277V |
Wattage | 29.3W |
Product Weight | 20.2 |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |