- Easy to install - wire and wire nuts included
- Superior optics ensure long life, smooth corner to corner illumination
Metalux
22FP2540HE
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x2 LED recessed flat panel, 4000K, 80 CRI. |
Product Details
Lamp Type | LED |
UPC | 080083824113 |
Amperage Rating | 0.07A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 19.6W |
Product Weight | 8.5 |
Case Quantity | 1 |
Pallet Quantity | 44 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |