- Ultra thin less than 2" height fits shallow plenums with room to spare
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 2x2 LED recessed flat panel, 3500K, 80 CRI, 2205 Lumens, 20.7W, UNV 120 - 277V |
Product Details
Lamp Type | LED |
UPC | 080083824014 |
Amperage Rating | 0.18A/0.08A |
Color Temperature Max | 3500K |
Mounting | Surface/Suspended |
Voltage Rating | 120-277V |
Wattage | 20.7W |
Product Weight | 8.5 |
Case Quantity | 1 |
Pallet Quantity | 44 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |