- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Metalux
14FP4240C
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 1x4 LED recessed flat panel, 4200 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver |
Product Details
Lamp Type | LED |
UPC | 080083833481 |
Amperage Rating | 0.141 (at 277V) |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 39 W |
Product Weight | 12.59 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |