Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

LBLED Low Bay

  • Die formed CRS housing painted after fabrication for added durability
  • High Impact optical lens protects LEDs
  • Available lumen packages up to 22,000 lumens
  • High-Performance efficacy up to 154 lm/W
  • Precision optics in symmetric and asymmetric distribution
  • Asymmetric distribution is ideal for loading docks
  • Lumen Maintenance – L83 @ 60,000 hours
  • 0-10V Dimming driver standard
LBLED Low Bay

LBLED Low Bay

Overview

The LBLED is a lensed low bay solution optimized for linear applications with two optical distributions - symmetric and asymmetric. Utilizing the latest in LED technology, the LBLED low bay LED light is designed for optimal performance and maximum energy efficiency. The robust construction, high impact lens, and multiple lumen packages makes the LBLED ideal for lighting dock bays and indoor perimeter applications. Available in either stand alone or continuous row mounting.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?