Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

VHB Dual Lens Linear High Bay

  • Compact, lightweight design for ease of installation
  • High Impact Polycarbonate optical lens
  • 8 lumen packages available (9,000, 12,000, 15,000, 18,000, 24,000 30,000, 36,000, 48,000)
  • Simple switch available to set lumens as needed for the task
  • High-Performance efficacy up to 164 lm/W
  • Connected lighting options available for added savings
  • Lumen Maintenance – L85 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • 0-10V Dimming driver standard
  • Up to 65% energy savings
VHB Dual Lens Linear High Bay

VHB Dual Lens Linear High Bay

Overview

The VHB is designed for a wide variety of applications and mounting heights with a balance of fixture performance and affordability. Precision designed optics, multiple distributions, lumen outputs and color temperatures make the VHB ideal for industrial, commercial, manufacturing, gymnasium and other applications that utilize traditional linear fluorescent and HID high bays.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (27)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?