- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | VHB Dual Lens Linear High Bay |
Description | Single Point Mount Adapter Kit, VHB |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083785957 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 1.47 |
Case Quantity | 1 |
Pallet Quantity | 616 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |