- Compact, lightweight design for ease of installation
- High Impact Polycarbonate optical lens
- Simple switch available to set lumens as needed for the task
- Lumen Maintenance – L85 @ 60,000 hours
- 0-10V Dimming driver standard
- Up to 65% energy savings
Metalux
VHB-18-W-UNV-L840-CD-SVPD3-U
Specifications
Product Description
Brand Name | Metalux |
Family | VHB Dual Lens Linear High Bay |
Description | LED High Bay, 18,000 Lumens, Standard 45ºC, Wide, High impact Polycarbonate Lens, 120-277V, 80CRI, 4000K, 0-10V Dimming Driver, Integrated occupancy and daylight dimming sensor, 1200 sq. ft. coverage. |
Product Details
Lamp Type | LED |
UPC | 080083785865 |
Amperage Rating | 0.45A at 277V |
Color Temperature Max | 4000K |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 125 |
Product Weight | 13.0 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |