- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | VHB Dual Lens Linear High Bay |
Description | LED High Bay,12,000 Lumens, Standard 45 degree C, Wide Dist, High Impact Polycarbonate Lens,Universal Voltage 120-277, 80 CRI, 5000K, Integrated occupancy and daylight dimming sensor |
Product Details
Lamp Type | LED |
UPC | 080083199822 |
Amperage Rating | 0.314A |
Color Temperature Max | 5000K |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 87W |
Product Weight | 13.45 |
Case Quantity | 1 |
Pallet Quantity | 78 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |