Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

4WSL-LD2-40-SRS-UNV-L835-CD1-U

  • 4 ft. and 8 ft. configuration
  • Robust aluminum and steel housing measuring less than 3.2" in depth
  • Wavestream technology with Accu-Aim optics
  • High efficiencies ranging up to 124 lPW
  • UNV, 0 to 10V dimmable driver (standard), with option step-dim & DALI
  • Color Temperature (CCT): 3500K, 4000K and 5000K
  • Stand alone & continous row for surface or suspended applications
  • cULus 1598 listed for damp locations
  • Five-year comprehensive fixture warranty
4WSL-LD2-40-SRS-UNV-L835-CD1-U

4WSL-LD2-40-SRS-UNV-L835-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family WSL Linear with Wavestream LED technology
Description LED, 4', WSL Linear, WaveStream, 4000 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver.

Product Details

Lamp Type LED
UPC 080083779567
Amperage Rating 0.127 at (277V)
Color Temperature Max 3500K
Mounting Surface Mount
Range of Motion N/A
Voltage Rating 120-277V
Wattage 35.1W
Product Weight 15.0
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes
Dimensional Data 4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?