Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

WSN

  • 2 ft., 4 ft., & 8 ft. configuration
  • Clear Prismatic lens with linear prisms for excellent illumination
  • Steel end plates with 7/8" knockout and light seal embossment
  • Wide variety of T8 and T5 electronic ballast options
  • Ballast cover easily removed without tools
  • Lens can be hinged from either side in a lift
  • Specification wraparound for commercial, school and dormitory spaces
  • cULus 1598 listed for damp locations
  • Five-year comprehensive fixture warranty
WSN

WSN

Overview

The WSN Series is a narrow specification wraparound luminaries featuring energy efficient performance. The luminary's characteristic clean, low profile design is both appealing and practically functional. The WSN Series utilizes a clear, low brightness, extruded acrylic refractor with injection molded end caps for high performance and good looks. The efficient and stylish WSN Series is the perfect wraparound for commercial spaces, schools, dormitories, offices and retail areas. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?