- 2 x 4 and 2 x 2 product configuration
Specifications
Product Description
Brand Name | Metalux |
Family | Metalux AP - GR |
Description | 2 x 4, Lensed LED Troffer, 4800 lumen, 3500K, 0 to 10V dimmable |
Product Details
Lamp Type | LED |
UPC | 080083755400 |
Amperage Rating | 0.126 A |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 35W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |