- 2 x 4 and 2 x 2 product configuration
- A12, prismatic lens with spring latch door frame
- UNV (120V-277V) voltage, 0-10V dimmable or non-dimmable driver options
- Color Temperature (CCT): 3500K, 4000K
- Ideal for recessed mounting
- cULus 1598 listed for damp locations
- Complies with IESNA LM-79 test standards
- Five year comprehensive fixture warranty
Metalux
24GR4240D
Specifications
Product Description
Brand Name | Metalux |
Family | Metalux AP - GR |
Description | 2x4 A LENS LED Troffer 4200 Lumen 4000K 0-10V DIM |
Product Details
Lamp Type | LED |
UPC | 080083755370 |
Amperage Rating | 0.108 at 277V |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 30 W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |