- 2' and 4'
- 0-10V dimming UNV and phase cut dimming 120V control options
- Optional 93CRI LED for accurate color rendering
- 80 CRI in 3500K and 4000K, 90 CRI in 3000K and 4000K
- Suitable for ceiling, wall, or suspension mounting
- cULus 1598 listed for damp locations
- ENERGY STAR® Certified (120V) and DLC Listed (UNV)
- Smooth white lens provides soft, uniform, glare-free light output
- Five year comprehensive fixture warranty
Metalux
WPLD
Overview
WPLD series is a versatile LED wraparound series with a streamlined low profile design that displays uniform, soft light at up to 60% energy savings over fluorescent light sources. Mounting slots allow for installation directly into the junction box with 100˚ of rotational freedom. Available features include suspension mount with optional mounting kit, 93 CRI, dimming to 10%, and efficacy up to 115 lumens per watt. The WPLD series is an excellent choice for light commercial, retail or residential applications. Ideal for new construction or simple fluorescent replacement in basements, kitchens, home office, garages, or bonus rooms.