- Compact, lightweight design for ease of installation
- Available in 4 lumen packages (12,000, 18,000, 24,000, and 28,000)
- High-Performance efficacy up to 127 lm/W
- Occupancy and daylight sensor for added savings
- Lumen Maintenance – L83 at 60,000 hours (based on 55°C ambient)
- Precision optics in narrow, medium, and wide distribution
- 0-10V Dimming driver standard
Metalux
SSLED-WG17-U
Specifications
Product Description
Brand Name | Metalux |
Family | Steeler LED High Bay |
Description | Wire guard for Steeler LED |
Product Details
Lamp Type | N/A |
UPC | 080083749720 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.75 |
Case Quantity | 1 |
Pallet Quantity | 80 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |