Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SSLED-LD5-24-M-UNV-L840-CD2-U

  • Compact, lightweight design for ease of installation
  • Available in 7 lumen packages up to 36,000 lumens
  • High-Performance efficacy up to 152 lm/W
  • Occupancy and daylight sensor for added savings
  • Lumen Maintenance – L88 at 60,000 hours
  • Industry leading optics in narrow, medium, and wide distribution
  • 0-10V Dimming driver standard
SSLED-LD5-24-M-UNV-L840-CD2-U

SSLED-LD5-24-M-UNV-L840-CD2-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Steeler LED High Bay
Description Steeler LED High Bay, 24000 Lumens, Medium, 120-277V, 4000K, Dimming, White

Product Details

Lamp Type LED
UPC 080083822652
Amperage Rating 0.69 A
Color Temperature Max 4000K
Distribution Medium
Mounting Suspension Mount
Voltage Rating 120-277V
Wattage 191W
Product Weight 17.46
Case Quantity 1
Pallet Quantity 8
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?