- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | Steeler LED High Bay |
Description | Steeler LED High Bay, 18000 Lumens, Medium, 120-277V, 5000K, Dimming, White |
Product Details
Lamp Type | LED |
UPC | 080083147151 |
Amperage Rating | 0.484 A |
Color Temperature Max | 5000K |
Distribution | Medium |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 134W |
Product Weight | 17.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |