Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24FR-LD4-65-UNV-L840-CD1-U

  • Improved asethetic over traditional prismatic lensed troffer
  • 2 x 4 and 2 x 2 product configurations
  • Excellent performance with up to 145 lm/W
  • Two unique versions - Standard or High Performance (HP)
  • 0 to 10V driver (standard), optional step dim, High Definition, DALI
  • CCT: 2700K, 3000K, 3500K, 4000K, 5000K
  • Ease of driver access with hinged door assembly
  • Damp location listed
  • Ideal for recessed, surface or suspended applications
24FR-LD4-65-UNV-L840-CD1-U

24FR-LD4-65-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family FR Series
Description Premium LED Luminaire, 2 x 4, 6500 lumen, 4000K, 0 to 10V dimming

Product Details

Lamp Type LED
UPC 080083751761
Amperage Rating 0.54 (at 277V)
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 59.1W
Product Weight 19.75
Case Quantity 1
Pallet Quantity 26
Country of Origin MX
ARRA No
Dimensional Data 2'x4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?