- Improved asethetic over traditional prismatic lensed troffer
- 2 x 4 and 2 x 2 product configurations
- Excellent performance with up to 145 lm/W
- Two unique versions - Standard or High Performance (HP)
- 0 to 10V driver (standard), optional step dim, High Definition, DALI
- CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- Ease of driver access with hinged door assembly
- Damp location listed
- Ideal for recessed, surface or suspended applications
Metalux
24FR-LD4-65-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | FR Series |
Description | Premium LED Luminaire, 2 x 4, 6500 lumen, 3500K, 0 to 10V dimming |
Product Details
Lamp Type | LED |
UPC | 080083751730 |
Amperage Rating | 0.23 (at 277V) |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 59.1W |
Product Weight | 19.75 |
Case Quantity | 1 |
Pallet Quantity | 26 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |