Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SWLED Series

  • Lumen packages up to 2000 lumens per foot for high mounting locations
  • Excellent performance with lm/W, ranging up to 150 lm/W with LC lens
  • 4ft. and 2ft. product configurations for mounting versatility
  • Multiple sensor options for connected or control at multiple heights
  • Standard 0-10V driver with optional DALI, 1% and step dimming options
  • Available with 80 Cri and three CCT: 3500K, 4000K, 5000K
  • Ideal for surface, suspended and wall applications
  • Polymer end caps and thick acrylic lens withstands rugged environments
SWLED Series

SWLED Series

Overview

SWLED is a connected LED surface or wall mount luminaire which can be used in a broad range of commercial and industrial applications. This series delivers high quality illumination with the latest solid state lighting and electronic driver technology for optimal performance and maximized energy efficiency. Offered with three different lens distributions and six different sensor options the SWLED is an ideal choice for general purpose lighting where customers want to maximize energy efficiency or take full control of the space with enterprise-level connected sensors.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?