- 4ft and 8ft low profile, narrow 11” wide housing
- Available in surface, suspended and continuous row mount
- Multiple lumen packages available
- High-performance efficacy up to 139 lm/W
- Multiple Lumen Packages for Low Bay and High Bay Applications
- L86 at greater than 60,000 hours (at 35°C)
- 0-10V dimming driver standard
- Multiple shielding options
Metalux
Industrial LED Linear Bay
Overview
The narrow body Linear Bay has been optimized to provide maximum performance utilizing the latest in LED technology and is available in twelve different lumen packages. Offered in narrow and wide distributions with multiple shielding options, the Linear Bay is suitable for a wide range of applications including “big box” retail, grocery, gymnasiums, light industrial, warehouse, and manufacturing.