- Lumen packages for the most common striplight applications
- 8ft, 4ft and 2ft lengths
- Excellent performance - up to 1375/foot and 125 LPW
- Continuous frost white polycarbonate lens for even illumination
- CCT: 3500K, 4000K, and 5000K
- Two driver options: UNV (0 to 10V) or 120V (Phase-cut) dimming
- UNV (DLC listed), 120V (Energy Star listed)
- Decorative end caps and J-box cover included
- Selectable CCT and Lumen option for greater project flexibility
- Individual or continuous row mount with aligner or connector accessory
Metalux
8SLSTPSLC-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Slim Profile, Selectable Strip |
Description | Selectable CCT and Lumen LED Striplight, 8ft, selectable CCT 3500K-5000K |
Product Details
Lamp Type | LED |
UPC | 080083174423 |
Amperage Rating | 0.28-0.74A (120V) 0.12-0.32A (277V) |
Color Temperature Max | 5000K |
Mounting | Surface/Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 33-89W |
Product Weight | 8.16 |
Case Quantity | 2 |
Pallet Quantity | 100 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |