- Lumen packages for the most common striplight applications
- 8ft. 4ft. and 2ft. Lengths with single lens (no tandem)
- Excellent performance - up to 125 LPW in multiple DLC categories
- Frost white polycarbonate lens, linear prisms for even illumination
- Typical 80 CRI
- Two different driver options: UNV, 0 to 10V or 120V, Phase Cut dimming
- CCT: 3500K and 4000K CCT
- UNV (DLC listed), 120V (Energy Star listed)
Metalux
8SL8040
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Slim Profile, Selectable Strip |
Description | 8' Linear LED Striplight, 8000 Lumen, 4000K, 0-10V continuous Dimming |
Product Details
Lamp Type | LED |
UPC | 080083807925 |
Amperage Rating | 0.62A/027A |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 71W |
Product Weight | 8.16 |
Case Quantity | 2 |
Pallet Quantity | 110 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |