Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Cruze SB

  • Matte white door provides access to drivers and LED from below
  • Lens options - ribbed, smooth, round & square perforated
  • High performance efficacy up to 157 lumens per watt
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Minimum CRI of 80, 90CRI available in 3000K, 3500K, 4000K, 5000K
  • Multiple lumen packages available up to 7500 lumens
  • Standard 0-10V continuous dimming driver
  • Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options
Cruze SB

Cruze SB

Overview

The Cruze™ SB LED series combines contemporary styling and optimal illumination design with features to enable service from below (SB). This high performance LED troffer is constructed with Cooper's the latest technology platform and delivers unprecedented energy savings and aesthetics at an incredible value. Cruze SB offers a perfect balance of form and function making it an ideal choice for commercial office spaces, schools, hospitals, and retail merchandising areas.

Resources

Find product variations

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Want to purchase this product?

Interested in email updates?

Need more information?