Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 30, 2021

Replace with UHB LED High Bay LED Lights

Metalux

TBLED Low Bay

  • One-piece low profile die-cast aluminum housing
  • WaveStream™ LED technology provides superior performance
  • Delivers up to 126 lumens per Watt
  • Standard 0-10V dimming, optional Fifth Light DALI
  • Lumen maintenance – L85 at 60,000 hours
  • UL/cUL listed for wet locations, IP66 rated
  • Rated for -40°C to 40°C ambient applications
  • Mounting options include surface, hook/plug, wall or pendant mount
TBLED Low Bay

TBLED Low Bay

Overview

The TBLED luminaire designed for commercial and industrial low-bay applications is an innovative solution that delivers an unparalleled combination of performance and visual comfort. The patented WaveStream™ optical technology provides optimal distribution and glare control in both medium and wide distributions

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?