Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Universal Surface Mount Kits

  • Available in 1' x 2' , 1' x 4', 2' x 2' and 2' x 4' version
  • Two versions to accommodate different fixture depths
  • Compatiable with troffers from Metalux, Fail-Safe, Corelite & Neo-ray
  • Three piece construction provides ease of installation
  • Snap-on end caps with option to seucre with screw tap
  • Multiple knockouts offer flexible location for power feed
  • Pendant mounting locations embedeed in housing
  • UL and Damp Location listed
Universal Surface Mount Kits

Universal Surface Mount Kits

Overview

These kits are uniquely designed to fit an abundance of 1' x 2', 1' x 4', 2’ x 2’ and 2’ x 4’ LED and fluorescent recessed troffers in both standard and emergency versions. They specifically accommodate Metalux, Fail-Safe, Corelite and Neo-ray product lines in addition to other manufacturer’s offerings. Their three piece construction provides a simple means of installing a recessed fixture in any surface mount application while reducing labor time and associated costs. With its clean and simple design its ideal for providing spaces with an aesthetically pleasing solution. The result is an innovative and user-friendly accessory for addressing surface mount applications with an array of fixture choices.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?