Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SNLED-LENS-LW-2FT-U

  • Standard (SL) and High lumen/High Efficacy (HL) packages
SNLED-LENS-LW-2FT-U

SNLED-LENS-LW-2FT-U

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description Replacement Lens 2 ft, Full Frost

Product Details

Lamp Type LED
UPC 080083147137
Amperage Rating N/A
Mounting N/A
Voltage Rating 120-277V
Product Weight 1.155
Case Quantity 1
Pallet Quantity 168
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?