- Standard (SL) and High lumen/High Efficacy (HL) packages
Specifications
Product Description
Brand Name | Metalux |
Family | SNLED Series |
Description | Replacement Lens 4 ft, Clear |
Product Details
Lamp Type | LED |
UPC | 080083811885 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Product Weight | 1.81 |
Case Quantity | 1 |
Pallet Quantity | 168 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |