Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

4SNLED-LD5-32SL-UNV-L835-CD1-U

  • Standard (SL) and High lumen/High Efficacy (HL) packages
  • High efficiencies - up to 153 LPW
  • Three different lens types for optical control
  • Two different reflectors for precise distribution control
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Typical CRI over 80
  • Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
  • UL listed up to 40 C ambient temperatures
  • Step-dim, Fifth LightTM (DALI) and motion sensing options
4SNLED-LD5-32SL-UNV-L835-CD1-U

4SNLED-LD5-32SL-UNV-L835-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description 4' Linear LED Striplight, 3200 lumens, 3500K, 0 - 10V dimmable driver

Product Details

Lamp Type LED
UPC 080083852666
Amperage Rating 0.080 (at 277V)
Color Temperature Max 3500K
Mounting Strip
Voltage Rating 120-277V
Wattage 21W
Product Weight 6.45
Case Quantity 1
Pallet Quantity 182
Country of Origin MX
ARRA Yes
Dimensional Data 4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?