- Standard (SL) and High lumen/High Efficacy (HL) packages
Specifications
Product Description
Brand Name | Metalux |
Family | SNLED Series |
Description | 4 ft, Linear LED Striplight, 2700 lumens, Full Frost Lens, 3500K, 0 - 10V dimmable driver |
Product Details
Lamp Type | LED |
UPC | 080083849031 |
Amperage Rating | .18/.08 |
Color Temperature Max | 3500K |
Mounting | Surface/Pendant |
Voltage Rating | 120-277V |
Wattage | 21W |
Product Weight | 4.984 |
Case Quantity | 1 |
Pallet Quantity | 81 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |