Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

4SNLED-LD5-23SL-LW-UNV-L840-CD1-U

  • Standard (SL) and High lumen/High Efficacy (HL) packages
  • High efficiencies - up to 153 LPW
  • Three different lens types for optical control
  • Two different reflectors for precise distribution control
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Typical CRI over 80
  • Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
  • UL listed up to 40 C ambient temperatures
  • Step-dim, Fifth LightTM (DALI) and motion sensing options
4SNLED-LD5-23SL-LW-UNV-L840-CD1-U

4SNLED-LD5-23SL-LW-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family SNLED Series
Description 4' Linear LED Striplight, 2300 lumens, 4000K, 0 - 10V dimmable driver

Product Details

Lamp Type LED
UPC 080083849017
Amperage Rating 0.070 (at 277V)
Color Temperature Max 4000K
Mounting Strip
Voltage Rating 120-277V
Wattage 18W
Product Weight 4.984
Case Quantity 1
Pallet Quantity 81
Country of Origin MX
ARRA Yes
Dimensional Data 4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?