- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- High performance efficacy up to 146 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K and 5000 at 85 CRI
- Optional integrated sensor provides occupancy sensor and photocell
- Standard 0-10V continuous dimming driver
- L92 at 100,000 hours with 5 yr. warranty
Metalux
SkyRidge LED Series
Overview
The SkyRidge™ Series sets a new industry standard by offering an aesthetically pleasing, yet affordable LED alternative to fluorescent fixtures. Patented WaveStream™ technology provides unmatched optical performance, efficiency and unique visual style. SkyRidge delivers a distinct blend of technology and beauty, making it the natural choice for today’s commercial environments.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More