- 4ft Sealed and Gasketed Vaportite
- Lumen packages up to 30K lumens
- High-Performance efficacy up to 146 LPW
- LEDs available in 3500K, 4000K and 5000K at 80 CRI
- Rated for -40c to 40c ambient
- Lumen Maintenance – L92 @ 60,000 hours
- IP65 and IP67 certified, NSF listed and NEMA 4x rated
- Multiple Lensing Options
- Occupancy and daylight sensor for added savings
Metalux
VT4 LED Series
Overview
The Metalux VT4 LED Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT4 LED incorporates a full metal tray and heat sink inside a reinforced sealed and gasketed fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be surface, chain, cable or stem mounted.