- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- Efficacy up to 143 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Four CCT options: 3000K, 3500K, 4000K and 5000K at 80 CRI or 90CRI
- Five stocked lumen packages offered along with multiple MTO options
- L92 at 60,000 hours with 5 yr. warranty
Metalux
Encounter LED Series
Overview
The Metalux Encounter™ Series redefines ambient lighting by blending contemporary styling with Cooper's proprietary WaveStream™ technology. The result is exceptional performance and superior energy savings – all at an affordable price. The highly efficient LED system with advanced optical design delivers optimal light uniformity, resulting in soft, natural light for superior visual comfort. Encounter is a perfect balance of form and function, making it an ideal choice for commercial interiors.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More