- Available in 2' x 4', 2' x 2' and 1' x 4'
- Multiple lumen packages up to 18,000 in 2x4 and 9,000 in 2x2
- Up to 140LPW for maximum energy savings versus fluorescent troffers
- Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K
- Class 2, Constant driver with standard 0-10v dimming
- CRI Greater Than 80
- Lumen maintenance TM21 Rated up to L89 at 60,000 hours
- DLC and DLC Premium qualified
- Five-year warranty
Metalux
24GR4840D
Specifications
Product Description
Brand Name | Metalux |
Family | GRLED Series |
Description | 2x4 A LENS LED Troffer 4800 Lumen 4000K 0-10V DIM |
Product Details
Lamp Type | LED |
UPC | 080083755417 |
Amperage Rating | 0.126 at 277V |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 35W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |