- Available in 2' x 4', 2' x 2' and 1' x 4'
- Up to 140LPW for maximum energy savings versus fluorescent troffers
- Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K
- Multiple lumen packages for each configuration
- Class 2, Constant driver with standard 0-10v dimming
- CRI Greater Than 80
- Lumen maintenance L70 at 193,000 hours/TM21 Rated L90 at 60,000 hours
- DLC and DLC Premium qualified
- Five-year warranty
Metalux
24GR-LD5-64-F1-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | GRLED Series |
Description | GR Series LED Recessed Troffer, 2 x 4, 6400 Lumen, 3500K, 0 to 10V Dim Driver |
Product Details
Lamp Type | LED |
UPC | 080083798889 |
Amperage Rating | 0.217 at (277V) |
Color Temperature Max | 3500K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 48 W |
Product Weight | 20.0 |
Case Quantity | 1 |
Pallet Quantity | 26 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |