- Available in 2' x 4', 2' x 2' and 1' x 4'
- Multiple lumen packages up to 18,000 in 2x4 and 9,000 in 2x2
- Up to 140LPW for maximum energy savings versus fluorescent troffers
- Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K at 80 CRI
- Standard 0-10V continuous dimming driver
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Lumen maintenance TM21 Rated up to L89 at 60,000 hours
- DLC and DLC Premium qualified
- Five-year warranty
Metalux
24GR-LD5-42-A125-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | GRLED Series |
Description | 2' x 4', Grid/Lay-in, General Purpose Troffer, LED 5.0, 4200 lumens, Pattern 12, Clear Acrylic, 0.125" thick shielding, 4000K, 0-10V Driver (10%-100% Dimming, Unit pack |
Product Details
Lamp Type | LED |
UPC | 080083277803 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 34.6 |
Product Weight | 20.0 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |